IESNA:LM-63-2002
[TEST]P949338
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17515
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2055.1 2573.1 3041.4 3404 3699.6 3866.9 3945.6 3973.6 4115.5 4419.3
4921.1 5554.9 6178.7 6676.9 7112.7 7510.5 7761.8 7826 7671.4 7279.9
6489.7 5123.6 4229.5 3542.3 2805.5 1973.7 1297.4 909.5 709.7 613
556 467.4 396 137.4 66.9 10.8 0
2055.1 2591.2 3064 3432.9 3704.2 3887.7 3981.7 4007.9 4125.5 4399.4
4863.2 5484.4 6096.4 6611.8 7052.1 7449.9 7748.3 7855.9 7757.3 7425.5
6765.5 5503.3 4400.3 3695.1 2967.3 2151.8 1414.9 954.7 732.3 634.7
561.5 474.7 399.6 170 71.4 13.6 0
2055.1 2568.6 3032.4 3404.9 3695.1 3905.8 4022.4 4072.1 4164.4 4410.3
4805.4 5356.9 5944.6 6462.6 6881.2 7215.7 7529.5 7682.3 7643.4 7378.5
6847.8 5980.7 4767.4 3921.1 3198.8 2408.6 1608.4 1068.7 790.2 656.4
579.5 504.5 432.2 330 168.2 19.9 0
2055.1 2568.6 3018.8 3390.4 3700.5 3938.3 4097.4 4180.6 4267.4 4457.3
4751.1 5178.8 5686.9 6174.2 6566.6 6888.5 7158.8 7377.6 7436.3 7349.6
7030.4 6438.2 5606.4 4621.8 3695.1 2871.5 2008 1285.7 877 667.2
575.9 500 426.7 339.9 238.7 93.1 0
2055.1 2492.6 2929.3 3310.9 3638.2 3927.5 4158 4310.8 4408.5 4558.5
4802.7 5116.4 5522.3 5935.5 6307.1 6627.2 6887.5 7119 7283.6 7327.9
7240.2 6970.7 6448.1 5658 4734.9 3791.9 2825.4 1862.5 1169.9 784.8
598.5 531.6 462 352.6 237.8 74.1 0
2055.1 2452.9 2847.1 3218.6 3562.2 3880.5 4169.8 4398.5 4554 4699.6
4882.2 5144.4 5448.2 5808.9 6172.4 6534 6841.4 7081.9 7263.7 7413.7
7530.4 7491.5 7327.9 6956.3 6314.3 5482.6 4413 3384.1 2275.7 1405
911.3 622.9 451.2 273 137.4 36.2 0
2055.1 2376.9 2719.6 3069.5 3409.4 3743 4064.9 4351.5 4589.3 4780.1
4973.5 5185.1 5417.5 5706.8 6038.6 6414.7 6801.7 7175.1 7506 7797.1
8062 8353.1 8484.2 8565.6 8547.5 8178.6 7474.3 6352.3 4867.8 3297.3
1903.2 988.2 504.5 291.1 141.9 48.8 0
2055.1 2319.1 2593.9 2894.1 3205.1 3498.9 3814.5 4121 4415.7 4676.1
4936.5 5177.9 5396.7 5632.6 5880.4 6146.2 6454.5 6803.5 7185 7590
8032.2 8666.8 9179.5 9492.3 9848.5 10106.2 10139.7 9793.4 8892.9 7435.4
5417.5 3496.2 1782 726.9 259.5 50.6 0
2055.1 2215.1 2408.6 2632.8 2878.7 3139.1 3404 3666.2 3925.7 4192.4
4471.8 4730.3 5011.5 5305.3 5610.9 5917.4 6257.4 6638.9 7061.1 7539.4
8098.2 8945.3 9786.1 10362.1 11097.1 11962.3 12888.2 13505.7 13373.7 12130.5
9571 6204.9 2631.9 803.8 253.2 52.4 0
2055.1 2197 2389.6 2595.7 2828.1 3074 3325.3 3575.8 3823.5 4074.8
4322.6 4579.3 4850.6 5144.4 5448.2 5763.7 6114.5 6502.4 6936.4 7430.9
7988.8 8885.6 9732.8 10356.6 11142.3 12085.3 13096.1 13739.8 13617.8 12296
9514 5818 2229.5 615.7 198.9 45.2 0
2055.1 2128.3 2227.7 2361.5 2523.4 2699.7 2877.8 3065 3258.4 3453.7
3650.8 3854.2 4059.5 4276.5 4509.7 4756.5 5027.8 5335.2 5705.9 6129
6644.3 7463.5 8084.6 8697.6 9445.3 10344.9 11189.3 11555.5 11173.1 9714.7
7171.4 3991.7 1150.9 241.4 80.5 18.1 0
2055.1 2077.7 2133.7 2214.2 2325.4 2445.6 2576.7 2711.4 2848 2993.5
3135.5 3272 3413 3553.2 3701.4 3857.9 4022.4 4222.2 4453.7 4753.8
5187.8 5726.7 6093.7 6504.2 6995.1 7530.4 7895.6 7768.2 7129.9 5932.8
4284.6 2192.5 715.2 213.4 73.2 17.2 0
2055.1 2032.5 2040.6 2077.7 2138.2 2200.6 2282.9 2364.3 2444.7 2528.8
2602 2668 2723.2 2773.8 2809.1 2831.7 2854.3 2869.7 2895 2953.7
3094.8 3178 3193.3 3224.1 3272 3315.4 3197 2821.7 2286.5 1694.3
1151.8 652.8 327.3 138.3 66.9 23.5 0
2055.1 1937.5 1867.9 1831.7 1828.1 1842.6 1867 1894.1 1913.1 1924.9
1924 1901.4 1866.1 1816.4 1750.4 1669.9 1573.2 1472.8 1380.6 1294.7
1206.1 1127.4 1061.4 1007.2 960.2 912.3 852.6 772.1 660.9 511.7
372.5 273.9 189.9 122.1 69.6 19.9 0
2055.1 1849.8 1722.3 1666.3 1652.7 1664.5 1689.8 1716.9 1730.5 1726.9
1707.9 1674.4 1625.6 1565 1494.5 1422.2 1347.1 1272.1 1198 1116.6
1034.3 960.2 905.9 873.4 860.7 862.5 860.7 835.4 773 669
509 350.8 245.9 161.8 80.5 18.1 0
2055.1 1781.1 1627.4 1566.8 1569.5 1603.9 1641.9 1666.3 1668.1 1651.8
1620.2 1575 1521.6 1460.1 1395 1330.9 1263 1191.6 1118.4 1050.6
999 954.7 924.9 905.9 889.6 870.7 840.8 810.1 772.1 711.5
619.3 486.4 319.2 176.3 84.1 18.1 0
2055.1 1715.1 1556.9 1516.2 1541.5 1588.5 1625.6 1643.7 1636.4 1608.4
1565 1513.5 1453.8 1395 1332.7 1272.1 1230.5 1180.8 1118.4 1068.7
1035.2 990.9 921.3 866.1 830 794.7 758.6 722.4 689.8 660
624.7 567.8 464.7 356.2 208.9 50.6 0
2055.1 1678 1519.8 1497.2 1540.6 1585.8 1622.9 1633.7 1616.6 1572.3
1518.9 1458.3 1393.2 1335.4 1285.7 1257.6 1224.2 1189.8 1156.4 1082.2
1016.2 963.8 911.3 862.5 811.9 767.6 724.2 684.4 642.8 594.9
547.9 505.4 443 382.4 267.6 104 0
2055.1 1646.4 1496.3 1493.6 1541.5 1584.9 1617.5 1621.1 1594.9 1546.9
1486.4 1419.5 1359.8 1304.6 1267.6 1235.9 1195.2 1140.1 1091.3 1032.5
987.3 936.7 886.9 841.7 803.8 764.9 723.3 680.8 631.1 575.9
515.3 462 393.3 297.5 197.1 82.3 0
2055.1 1628.3 1484.6 1492.7 1545.1 1587.6 1616.6 1611.1 1577.7 1520.7
1450.2 1384.2 1328.1 1285.7 1265.8 1217.8 1143.7 1057.8 1023.5 994.5
943 903.2 868.9 818.2 780.3 750.4 711.5 665.4 610.3 549.7
483.7 454.8 391.5 255.9 186.2 113.9 0
2055.1 1624.7 1477.3 1493.6 1546 1589.4 1615.7 1608.4 1567.7 1503.5
1432.1 1367 1311.9 1285.7 1254.9 1194.3 1085.8 1014.4 996.3 961.1
915.9 867 820.9 785.7 764 745 709.7 666.3 613.9 553.3
489.1 505.4 403.2 269.4 205.2 75.9 0
2055.1 1624.7 1476.4 1496.3 1546.9 1590.3 1614.7 1611.1 1571.4 1504.4
1432.1 1366.1 1311 1286.6 1252.2 1190.7 1077.7 1015.3 1000.9 960.2
913.2 859.8 821.8 774.8 768.5 745 708.8 666.3 617.5 552.4
490.9 498.2 346.3 278.5 202.5 73.2 0
